HYDAC Suction Strainer Elements are designed for installation introduction lines of pumps. Extra caution should be taken to ensure that the suction elements are always mounted below the minimum oil level of the reservoir.
The suction strainer elements can be supplied with a bypass valve to reduce high pressure drops caused by contaminated elements or high viscosity fluids during cold starting. The bypass valve opens at 3 psi. For best results, suction strainer elements should be sized for clean element pressure drops of no higher than 0.5 to 0.7 psi.
HYDAC Suction Strainer Elements are manufactured using stainless steel wire screen media, plastic nut caps, and plated steel end caps and support tubes.
Suction strainer elements are only intended to protect hydraulic pumps against catastrophic failure caused by coarse contaminant.
Suction strainer elements should be inspected and cleaned regularly.
Suction strainer elements should not be used as the only filtration elements in a hydraulic system. Pressure filters and return line filters, with reasonable dirt holding capacity, must be installed to provide protection against component damage caused by fine contaminants.
| Items |
2058639 SFE IN-Tank Strainers List Price QUOTE
|
2056281 SFE IN-Tank Strainers List Price QUOTE
|
2056278 SFE IN-Tank Strainers List Price QUOTE
|
2056280 SFE IN-Tank Strainers List Price QUOTE
|
2063781 SFE IN-Tank Strainers List Price QUOTE
|
|||||
| Description |
N/A
HYDAC Suction Strainer Elements are designed for installation introduction lines of pumps. Extra caution should be taken to ensure that the suction elements are always mounted below the minimum oil level of the reservoir. The suction strainer elements can be supplied with a bypass valve to reduce high pressure drops caused by contaminated elements or high viscosity fluids during cold starting. The bypass valve opens at 3 psi. For best results, suction strainer elements should be sized for clean element pressure drops of no higher than 0.5 to 0.7 psi. HYDAC Suction Strainer Elements are manufactured using stainless steel wire screen media, plastic nut caps, and plated steel end caps and support tubes. Suction strainer elements are only intended to protect hydraulic pumps against catastrophic failure caused by coarse contaminant. Suction strainer elements should be inspected and cleaned regularly. Suction strainer elements should not be used as the only filtration elements in a hydraulic system. Pressure filters and return line filters, with reasonable dirt holding capacity, must be installed to provide protection against component damage caused by fine contaminants. |
|||||||||
| Type | N/A In-Tank Suction Strainer Element | |||||||||
| Model Code Description | N/A SFE100G125A1.0 | N/A SFE100G125A1.0/BYP | N/A SFE100G74A1.0 | N/A SFE100G74A1.0/BYP | N/A SFE11G125A1.0 | |||||
| Material | N/A Stainless Steel | |||||||||
| Mounting Type | N/A In-Tank Mounted | |||||||||
| Cap Material | N/A Plastic Nut Caps, Plated Steel End Caps | |||||||||
| Clogging Indicator | N/A No Clogging Indicator | |||||||||
| Series | N/A SFE | |||||||||
| Operating Temperature [Min] | N/A -9 ºC15 ºF | |||||||||
| Operating Temperature [Max] | N/A 82 ºC180 ºF | |||||||||
| Nominal Flow | N/A 30 gpm | N/A 30 gpm | N/A 30 gpm | N/A 30 gpm | N/A 3 gpm | |||||
| Diameter | N/A 3.47 in | N/A 3.47 in | N/A 3.47 in | N/A 3.47 in | N/A 1.95 in | |||||
| Length | N/A 8.01 in | N/A 8.01 in | N/A 8.01 in | N/A 8.01 in | N/A 2.68 in | |||||
| NPT Threaded C Connection Size | N/A 1 1/2 in. | N/A 1 1/2 in. | N/A 1 1/2 in. | N/A 1 1/2 in. | N/A 3/8 in. | |||||
| Dimension D HEX | N/A 2.38 in | N/A 2.38 in | N/A 2.38 in | N/A 2.38 in | N/A 1 in | |||||
| Media Area | N/A 195 in² | N/A 195 in² | N/A 195 in² | N/A 195 in² | N/A 90 in² | |||||
| Filter Rating | N/A 149 µm100 mesh | N/A 149 µm100 mesh | N/A 74 µm200 mesh | N/A 74 µm200 mesh | N/A 149 µm100 mesh | |||||
| End Type | N/A NPT | |||||||||
| BUn | N/A EA | |||||||||
| Cleaning Procedure |
N/A
Remove external build-up of contaminant with cleaning fluid in separate tank. Flush element with clean solvent and blow through wire screen media with air. |
|||||||||
| Pressure Drop Versus Flow | N/A Pressure drop will be < 2 psi when strainers are used within the recommended flow range, and with a standard hydraulic fluid with a viscosity of 141 SSU and specific gravity of 0.86. | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | |||||||||
| Product Group Family | N/A STRAINERS | |||||||||
| Product | N/A STRAINERS | |||||||||
|
|
||||||||||