Print Back
HYDAC mounting components are used to mount all types of hydro-pneumatic accumulators safely and simply, regardless of the mounting position. Our wide range includes suitable mounting components for every type of static hydro-pneumatic accumulator.

HyRac Series 236 mm Mounting Width HyRac Clamp
Unit of Measure

Specifications

Type

N/A HyRac Clamp

Model Code Description

N/A HyRac 160-167 ST W/ P/N

Series

N/A HyRac

Weight

N/A 0.70 kg1.54 lb

BUn

N/A EA

Division

N/A ACCUMULATORS

Product Group Family

N/A ACCESSORIES-ACCUMULATORS

Product

N/A ACCUMULATORS ACCESSORIES

Dimensions

Dimension A

N/A 236 mm9.29 in

Dimension B

N/A 152 mm5.98 in

Dimension C

N/A 197 mm7.76 in

Dimension D (Range)

N/A 160 to 167 mm6.3 to 6.6 in

Dimension E

N/A 60 mm2.4 in

Dimension H

N/A 89 to 93 mm3.5 to 3.7 in

Dimension L

N/A 32 mm1.3 in

Media Type

N/A 4 mm0.16 in

Function

Function

N/A Mounting components are used primarily for the following:
  • to fix the accumulator into its position
  • to carry the weight of the accumulator
  • to counteract the forces exerted by the hydraulic lines

Construction

Construction

N/A They are constructed out of zinc-plated steel with a stainless steel strap (depending on style), utilizing a rubber insert to absorb vibration.

The HyRac and regular duty have a one piece construction with center adjustment.

Conversely, the heavy duty clamps have a two piece construction. This allows for easy installation and removal while improving the strength to weight ratio.

HYDAC also offers base brackets for larger accumulators for proper support and isolation from system vibrations. The brackets incorporate a rubber support ring for this reason.

All mounting components can be easily bolted to your system.

Application guides are provided on the following pages to easily match the appropriate mounting components with HYDAC accumulators.