Print Back
KMS Series 270 mm Wide Base Bracket for Threaded Diaphragm
Unit of Measure

Specifications

Type

Base Bracket for Threaded Diaphragm

Model Code Description

KMS 200

Series

KMS

Weight

6.5 kg14.4 lb

BUn

EA

Division

ACCUMULATORS

Product Group Family

ACCESSORIES-ACCUMULATORS

Product

ACCUMULATORS ACCESSORIES

Dimensions

Dimension A

270 mm10.63 in

Dimension B

180 mm7.09 in

Dimension C

100 mm3.94 in

Diameter D

148 mm5.83 in

Dimension E

80 mm3.15 in

Dimension F

40 mm1.57 in

Dimension G

250 mm9.84 in

Dimension H

123 mm4.84 in

Diameter L

14 mm0.55 in

Diameter P

160 mm6.3 in

Function

N/A Mounting components are used primarily for the following:

  • to fix the accumulator into its position
  • to carry the weight of the accumulator
  • to counteract the forces exerted by the hydraulic lines

Construction

N/A They are constructed out of zinc-plated steel with a stainless steel strap (depending on style), utilizing a rubber insert to absorb vibration.

The HyRac and regular duty have a one piece construction with center adjustment.

Conversely, the heavy duty clamps have a two piece construction. This allows for easy installation and removal while improving the strength to weight ratio.

HYDAC also offers base brackets for larger accumulators for proper support and isolation from system vibrations. The brackets incorporate a rubber support ring for this reason.

All mounting components can be easily bolted to your system.

Application guides are provided on the following pages to easily match the appropriate mounting components with HYDAC accumulators.