Print Back
KBK Series 260 mm Wide Base Bracket
Unit of Measure

Specifications

Type

N/A Base Bracket

Model Code Description

N/A KBK 167/G

Series

N/A KBK

Weight

N/A 2.6 kg5.7 lb

Rubber Support Ring

N/A G 167

BUn

N/A EA

Division

N/A ACCUMULATORS

Product Group Family

N/A ACCESSORIES-ACCUMULATORS

Product

N/A ACCUMULATORS ACCESSORIES

Dimensions

Dimension A

N/A 260 mm10.24 in

Dimension B

N/A 200 mm7.87 in

Dimension C

N/A 100 mm3.94 in

Dimension D (Range)

N/A 120 mm4.72 in

Dimension E

N/A 75 mm2.95 in

Dimension F

N/A 35 mm1.38 in

Dimension G

N/A 225 mm8.86 in

Dimension H

N/A 92 mm3.62 in

Diameter L

N/A 14 mm0.55 in

Function

N/A Mounting components are used primarily for the following:

  • to fix the accumulator into its position
  • to carry the weight of the accumulator
  • to counteract the forces exerted by the hydraulic lines

Construction

N/A They are constructed out of zinc-plated steel with a stainless steel strap (depending on style), utilizing a rubber insert to absorb vibration.

The HyRac and regular duty have a one piece construction with center adjustment.

Conversely, the heavy duty clamps have a two piece construction. This allows for easy installation and removal while improving the strength to weight ratio.

HYDAC also offers base brackets for larger accumulators for proper support and isolation from system vibrations. The brackets incorporate a rubber support ring for this reason.

All mounting components can be easily bolted to your system.

Application guides are provided on the following pages to easily match the appropriate mounting components with HYDAC accumulators.