Print Back
Clamps, consoles and accumulator sets can be used for optimum mounting of the bladder accumulator. The console of the bladder accumulator is equipped with a rubber support ring.
Unit of Measure

Specifications

Type

N/A Mounting Kit

Series

N/A SEB

Model Code Description

N/A SEB 10/20 Accumulator Set

Volume Capacity

N/A 2.5 gal5 gal10 L20 L

Use With

N/A SB330 10/20

Weight

N/A 11.8 kg26 lb

Division

N/A ACCUMULATORS

Product Group Family

N/A ACCESSORIES-ACCUMULATORS

Product

N/A ACCUMULATORS ACCESSORIES

Dimensions

Width

N/A 12.99 in330 mm

Height

N/A 22.44 in570 mm