HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Accumulators
>
Accessories-Accumulators
>
SEB/SEH Mounting kits
> Part Number 378952
Part Number 378952, SEB/SEH - Mounting Set for Bladder Accumulators
List Price
QUOTE
Clamps, consoles and accumulator sets can be used for optimum mounting of the bladder accumulator. The console of the bladder accumulator is equipped with a rubber support ring.
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Mounting Kit
Series
N/A
SEH
Model Code Description
N/A
SEH 10 Accumulator Set
Volume Capacity
N/A
2.5 gal
10 L
Use With
N/A
SB600 10L
Division
N/A
ACCUMULATORS
Product Group Family
N/A
ACCESSORIES-ACCUMULATORS
Product
N/A
ACCUMULATORS ACCESSORIES
Dimensions
Width
N/A
12.99 in
330 mm
Height
N/A
22.44 in
570 mm