HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Accumulators
>
Accessories-Accumulators
>
Spare Parts - Accumulator Accessories
> Part Number 356739
Part Number 356739, Spare Parts - Accumulator Accessories
LIST_PRICE
QUOTE
HYDAC mounting components are used to mount all types of hydro-pneumatic accumulators safely and simply, regardless of the mounting position. Our wide range includes suitable mounting components for every type of static hydro-pneumatic accumulator.
Unit of Measure
Imperial
Metric
Both
Specifications
Model Code Description
N/A
Spacer KBK/KMS
Type
N/A
Spacer
Weight
N/A
3 lb
Use With
N/A
KBK
Division
N/A
ACCUMULATORS
Product Group Family
N/A
ACCESSORIES-ACCUMULATORS
Product
N/A
ACCUMULATORS ACCESSORIES