
Type |
N/A Angle Sensor |
Model Code Description |
N/A HAT 3836-F11-360L-P01-V126-M01-000 |
Measuring Range |
N/A 0 to 360 º |
Direction of Rotation |
N/A No Orientation Restrictions |
Mounting Type |
N/A Solid Shaft, Length 12 mm, Diameter 6 mm |
Operating Temperature [Min] |
N/A -40 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Speed [Max] |
N/A 1000 rpm |
Max. Axial Load |
N/A 60 N |
Max. Radial Load |
N/A 100 N |
Output Type |
N/A CANopen |
Resolution |
N/A 18 Bit |
Housing Material |
N/A Stainless Steel |
Shaft Material |
N/A Stainless Steel |
Accuracy (At Room Temperature) |
N/A ± 0.1º Typical, ± 0.2º Max. |
Accuracy (Over the Temperature Range) |
N/A ± 0.05º / 10 K Typical, ± 0.1º / 10 K Max. |
Repeatability |
N/A ≤ ± 0.05 º |
Characteristic Curve |
N/A Linear, CCW |
E13 Mark |
N/A E13*10R00*10R05*14137*00 |
Vibration Resistance According to DIN EN 60068-2-6: 2010 |
N/A 7.5 mm (5 Hz ≤ f < 8.2 Hz), 2 g (8.2 Hz ≤ f < 2000 Hz) |
Shock Resistance According to DIN EN 60068-2-27: 2011 |
N/A 20 g (11 ms in 3 Axes) |
Sensor Type |
N/A Single Turn Angle Sensor |
Degree of Protection |
N/A IP 67 |
Storage Temperature Range |
N/A -40 to 85 ºC |
Industry Standards/Certifications |
N/A European Standard (EN) 61000-6-1 / 2 / 3 / 4 |
Power Supply |
N/A 9 to 36 V DC |
Residual Ripple of Supply Voltage |
N/A ≤ 5% |
Weight |
N/A 0.397 lb |
Power Consumption |
N/A 1.4 W |
Life Expectancy |
N/A 1.5 * 109 Rotations at 1000 rpm |
Communication Profile |
N/A CiA DS 301 V4.2.0 |
NMT-Services |
N/A CiA DSP 302 V4.1 |
Layer Setting Services and Protocol |
N/A CiA DSP 305 V2.2 |
Encoder Device Profile |
N/A CiA DS 406 V3.2 |
Baud Rates |
N/A 10 kbit/s to 1 Mbit/s According to DS305 V2.2 |
Transmission Services |
N/A PDO - Measured value as 32 bit and float and Transfer - synchronous, asynchronous, cyclical |
Node ID / Baud Rate |
N/A Adjustable via LSS |
Electrical Connection |
N/A Male M12 x 1, 5 Pole |
Pin Connection 1 |
N/A Not Connected |
Pin Connection 2 |
N/A +UB |
Pin Connection 3 |
N/A 0V |
Pin Connection 4 |
N/A CAN High |
Pin Connection 5 |
N/A CAN Low |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A POSITION SENSORS |
Product |
N/A POSITION SENSOR |
|
N/A Reverse polarity protection of the supply voltage, overvoltage, override and short circuit protection are provided. |
|
N/A
The instrument parameters can be viewed and configured by the user via the CANopen object directory using standard CAN software. |