HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Backflushing Filter/Strainers
>
ATF-1 - Automatic Twist Flow Strainer
> Part Number 62738
Part Number 62738, ATF-1-EPZ2-E-NN-10-0-1/UKS1 -X-So
List Price
QUOTE
Automatic self-cleaning filter, 200-3000 micron, vertical hybrid hydrocyclone
Automatic Twist Flow
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Automatic Backwash Filter
Material
N/A
Carbon, Stainless (Consult Factory)
Dimensions
Size
N/A
1 in
Width
N/A
9.055 in
230 mm
Depth
N/A
8.268 in
210 mm
Height
N/A
19.291 in
490 mm