Print Back
Automatic self-cleaning filter, 200-3000 micron, vertical hybrid hydrocyclone

Automatic Twist Flow
Unit of Measure

Specifications

Type

N/A Automatic Backwash Filter

Material

N/A Carbon, Stainless (Consult Factory)

Dimensions

Size

N/A 4 in

Width

N/A 22.913 in582 mm

Depth

N/A 17.520 in445 mm

Height

N/A 68.898 in1750 mm