HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Backflushing Filter/Strainers
>
ATF-1 - Automatic Twist Flow Strainer
> Part Number 62743
Part Number 62743, ATF-4-EPZ2-E-NN-10-0-1/UKS4 -X-So
List Price
QUOTE
Automatic self-cleaning filter, 200-3000 micron, vertical hybrid hydrocyclone
Automatic Twist Flow
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Automatic Backwash Filter
Material
N/A
Carbon, Stainless (Consult Factory)
Dimensions
Size
N/A
8 in
Width
N/A
34.685 in
881 mm
Depth
N/A
20.236 in
514 mm
Height
N/A
101.772 in
2585 mm