HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Backflushing Filter/Strainers
>
BTU - Backflush Treatment Unit
> Part Number 62717
Part Number 62717, BTU3-25-AE51N51N-PE-25-EE-N3-0-X
List Price
QUOTE
Tank not included, drains to pre-existing tank; 25 - 150 µm Twist Sieve; RF3-C to 1 or RF4-1, RF4-2; Optional control functions for monitoring level of buffer tank, bag filter, or both; return pump in buffer tank available
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Process Filter
Seal Material
N/A
Carbon, Stainless (Consult Factory)
Dimensions
Size
N/A
1 & 1.5 in. G Threads (RF4); 1.5 to 8 in. Flanges (RF3)
Width
N/A
29.921 in
760 mm
Height
N/A
83.189 in
2113 mm
Depth
N/A
17.559 in
446 mm