HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Backflushing Filter/Strainers
>
Clogging Indicators for Process Filters
> Part Number 62735
Part Number 62735, PVD 1 C.0/L24
List Price
QUOTE
Electrical Indicator; 1 to 8 bar Indicating Pressure available; Light Available in 24 VDC, 48 VAC, 110 VAC, 220 VAC
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Process Filter
Style
N/A
1 to 8 bar indicating pressure available
Material
N/A
Aluminum, Stainless Steel (Consult Factory)