Print Back
Differential Pressure Gauge; 0-1.6 bar Range; 25 bar max operating pressure
Unit of Measure

Specifications

Type

N/A Process Filter

Style

N/A 0 to 1.6 bar indicating pressure

Material

N/A Aluminum, Stainless Steel (Consult Factory)