Print Back
Automatic Backflushing Filter, 25 - 3000 micron Conical Elements, Vertical Configuration
Unit of Measure

Specifications

Type

Automatic Backwash Filter

Material

Carbon, Stainless (Consult Factory)

Dimensions

Size

8 in

Width

21.260 in540 mm

Height

56.102 in1425 mm

Depth

17.520 in445 mm