Print Back
Automatic Backflushing Filter, 25 - 3000 micron Conical Elements, Vertical Configuration
Unit of Measure

Specifications

Type

Automatic Backwash Filter

Material

Carbon, Stainless (Consult Factory)

Dimensions

Size

14 in

Width

35.433 in900 mm

Height

91.732 in2330 mm

Depth

30.709 in780 mm