HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Backflushing Filter/Strainers
>
RF10 - Backflushing Filter AutoFilt®
> Part Number 62992
Part Number 62992, RF10-40A-18Y-NMA-Q-N-N-0-H-0-HXXX-S0
Automatic Backflushing Filter, 25 - 3000 micron Conical Elements, Vertical Configuration
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Automatic Backwash Filter
Material
N/A
Carbon, Stainless (Consult Factory)
Dimensions
Size
N/A
16 in
Width
N/A
43.307 in
1100 mm
Height
N/A
95.079 in
2415 mm
Depth
N/A
35.236 in
895 mm