Print Back
Automatic Backflushing Filter, 25 - 3000 micron Conical Elements, Vertical Configuration
Unit of Measure

Specifications

Type

Automatic Backwash Filter

Material

Carbon, Stainless (Consult Factory)

Dimensions

Size

20 in

Width

49.213 in1250 mm

Height

102.953 in2615 mm

Depth

43.898 in1115 mm