HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Backflushing Filter/Strainers
> Part Number 62930
Part Number 62930, RF12-1 - EP0 - 1 - S - 0 - 10 - X / KSD X/So
Automatic Backflushing Filter, 25 - 1000 micron Conical Element, Single element in line filter
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Automatic Backwash Filter
Material
N/A
Aluminum
Dimensions
Size
N/A
1.5 in
Width
N/A
6.378 in
162 mm
Height
N/A
32.244 in
819 mm
Depth
N/A
11.417 in
290 mm