Print Back
Automatic Self-Cleaning Filter, 10-90 Micron, Vertical Configuration
Unit of Measure

Specifications

Type

N/A Automatic Backwash Filter

Seal Material

N/A Carbon, Stainless (Consult Factory)

Dimensions

Size

N/A 12 in