HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Backflushing Filter/Strainers
>
RF4 - Backflushing Filter AutoFilt®
> Part Number 62905
Part Number 62905, RF4-1-EPT4-AAE-0-0-16-1/KMSX/So
Automatic Backflushing Filter, 20 - 3000 micron Conical Elements, Vertical Configuration
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Automatic Backwash Filter
Material
N/A
Carbon, Stainless (Consult Factory)
Dimensions
Size
N/A
1 in
Width
N/A
10.157 in
258 mm
Height
N/A
19.291 in
490 mm
Depth
N/A
15.945 in
405 mm