HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Backflushing Filter/Strainers
>
RF4 - Backflushing Filter AutoFilt®
> Part Number 62906
Part Number 62906, RF4-2-EPT4-AAE-0-0-16-1/KNSX/So
Automatic Backflushing Filter, 20 - 3000 micron Conical Elements, Vertical Configuration
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Automatic Backwash Filter
Material
N/A
Carbon, Stainless (Consult Factory)
Dimensions
Size
N/A
1.5 in
Width
N/A
13.346 in
339 mm
Height
N/A
22.126 in
562 mm
Depth
N/A
17.874 in
454 mm