HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Backflushing Filter/Strainers
>
RF5 - Backflushing Filter AutoFilt®
> Part Number 62983
Part Number 62983, RF5-60-EPT8-NMA-N-5-1-x/ESx-So
Automatic Backflushing Filter, 200 - 3000 micron Conical Elements, Vertical Configuration
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Automatic Backwash Filter
Material
N/A
Carbon, Stainless (Consult Factory)
Dimensions
Size
N/A
20 in
Width
N/A
39.764 in
1010 mm
Height
N/A
75.000 in
1905 mm
Depth
N/A
39.764 in
1010 mm