HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Backflushing Filter/Strainers
>
RF7 - Backflushing Filter AutoFilt®
> Part Number 62911
Part Number 62911, RF7-2B-EPT8-NMA-N-5-1A-x/KSx-2-So
Automatic Backflushing Filter, 20 - 3000 micron Conical Elements, Horizontal Configuration
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Automatic Backwash Filter
Material
N/A
Carbon, Stainless (Consult Factory)
Dimensions
Size
N/A
8 in
Width
N/A
52.559 in
1335 mm
Height
N/A
39.370 in
1000 mm
Depth
N/A
22.244 in
565 mm