HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Backflushing Filter/Strainers
>
RF9 - Backflushing Filter AutoFilt®
> Part Number 62926
Part Number 62926, RF9-6-I-0-A-0-V-4-X/KGX/So
Automatic Backflushing Filter, 1 - 500 micron Conical Elements, for heavy oils and emulsions
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Automatic Backwash Filter
Material
N/A
Cast-Iron
Dimensions
Size
N/A
6 in
Width
N/A
36.024 in
915 mm
Height
N/A
50.197 in
1275 mm
Depth
N/A
32.677 in
830 mm