HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Backflushing Filter/Strainers
>
RF9 - Backflushing Filter AutoFilt®
> Part Number 62927
Part Number 62927, RF9-7-J-0-A-0-V-4-X/KGX/So
Automatic Backflushing Filter, 1 - 500 micron Conical Elements, for heavy oils and emulsions
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Automatic Backwash Filter
Material
N/A
Cast-Iron
Dimensions
Size
N/A
8 in
Width
N/A
40.551 in
1030 mm
Height
N/A
50.197 in
1275 mm
Depth
N/A
28.346 in
720 mm