HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Backflushing Filter/Strainers
>
RF9 - Backflushing Filter AutoFilt®
> Part Number 62929
Part Number 62929, RF9-9-L-0-C-0-V-4-X/KGX/So
Automatic Backflushing Filter, 1 - 500 micron Conical Elements, for heavy oils and emulsions
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Automatic Backwash Filter
Material
N/A
Cast-Iron
Dimensions
Size
N/A
14 in
Width
N/A
45.669 in
1160 mm
Height
N/A
66.929 in
1700 mm
Depth
N/A
42.717 in
1085 mm