HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Bag Housings and Elements
>
BH - Single Bag Housings
> Part Number 7605520
Part Number 7605520, BH12304S3FE0, Bag Housing
List Price
QUOTE
Simplex Size 2 housing
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Stainless Steel Bag Housing
Size
N/A
Size 2
Material
N/A
304 Stainless Steel
Short Description
N/A
Bag Housing and Elements