Print Back
Simplex Multi Bag, Size 2 Housing
Unit of Measure

Specifications

Type

N/A Stainless Steel Bag Housing

Size

N/A Size 2

Material

N/A 316 Stainless Steel

Short Description

N/A Bag Housing and Elements