HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Bag Housings and Elements
> Part Number 7636343
Part Number 7636343, BRSH5P2E, Bag Filter
List Price
QUOTE
High Flow Bag Cartridge filter
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Bag Element
Size
N/A
Size 2
Material
N/A
Polyester, Polypropylene
Short Description
N/A
Bag Housing and Elements
Filter Rating
N/A
5 µm