HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Bag Housings and Elements
>
DBH - Duplex Multi Bag Housings
> Part Number 2203812
Part Number 2203812, DBH-6-2-304S-4F-E-1
Duplex, Multi-Bag
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Stainless Steel Bag Housing
Seal Material
N/A
304 Stainless Steel
Weight
N/A
181.44 kg
400.00 lb
Size
N/A
Size 2
Short Description
N/A
Bag Housing and Elements