Print Back
Nomex Felt, Steel Ring with handle
Unit of Measure

Specifications

Type

N/A Bag Element

Size

N/A Size 3

Material

N/A Nomex

Short Description

N/A Bag Housing and Elements

Package Type

N/A Box