HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Bag Housings and Elements
>
NOF
> Part Number 7640563
Part Number 7640563, NOM10P2SH, NOMEX, Size 2, 10 Micron
List Price
QUOTE
Nomex Felt, Steel Ring with handle
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Bag Element
Size
N/A
Size 2
Material
N/A
Nomex
Short Description
N/A
Bag Housing and Elements
Package Type
N/A
Box