HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Bag Housings and Elements
>
PEF
> Part Number 7618957
Part Number 7618957, PEF100P1DS0, 100 Micron, Poly Felt, Bag
List Price
QUOTE
Polyester Felt Bag Filter, Plastic Ring with Handle
Unit of Measure
Imperial
Metric
Both
Specifications
Short Description
N/A
Bag Housing and Elements
Type
N/A
Bag Element
Size
N/A
Size 1
Material
N/A
Polyester Felt