HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Bag Housings and Elements
>
PPF
> Part Number 7601687
Part Number 7601687, PPF1OP1SH, Element, 10 Micron, with SS BND
List Price
QUOTE
Polypropylene Felt Bag Filter, Steel ring with Handle
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Bag Element
Weight
N/A
5.89 kg
12.98 lb
Size
N/A
Size 1
Material
N/A
Polypropylene Felt
Short Description
N/A
Bag Housing and Elements
Package Type
N/A
Box