Print Back
Polypropylene High Efficiency, Steel Ring with Handle
Unit of Measure

Specifications

Type

N/A Bag Element

Size

N/A Size 1

Material

N/A Polypropylene

Short Description

N/A Bag Housing and Elements

Package Type

N/A Box