HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Bag Housings and Elements
>
PPH
> Part Number 7619358
Part Number 7619358, PPH10HP1SSH, 10 Micron, Size 1, SS, Handle, Bag
List Price
QUOTE
Polypropylene High Efficiency, Steel Ring with Handle
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Bag Element
Size
N/A
Size 1
Material
N/A
Polypropylene
Short Description
N/A
Bag Housing and Elements
Package Type
N/A
Box