HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Process Filters
>
Bag Housings and Elements
>
SIATB - PURE-SPUN
> Part Number 7639120
Part Number 7639120, SIATB75A40DS-HT, 75 Micron, 40 in., Absolute
List Price
QUOTE
Absolute rated Element, 75 micron
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Cartridge Element
Material
N/A
Polypropylene
Filter Rating
N/A
75 µm