Print Back
The Sandwich isolation valve allows for the isolation and locking of directional valves on a manifold. This results in a decrease in down time for hydraulic system repair and maintenance.
Unit of Measure

Specifications

Type

N/A Isolation

Style

N/A Sandwich Valve

Body Material

N/A Carbon Steel

Plating

N/A Zinc

Series

N/A KHZ

Mounting Type

N/A Manifold

Ambient Operating Temperature [Min]

N/A -10 ºC14 ºF

Ambient Operating Temperature [Max]

N/A 80 ºC176 ºF

Operating Pressure [Max]

N/A 315 bar4569 psi

O-Ring Material

N/A Nitrile-Butadiene Rubber (NBR)

Industry Standards/Certifications

N/A CETOP, DIN 24340, DIN ISO 4402

Weight

N/A 5.35 kg11.8 lb

Division

N/A ACCESSORIES

Product Group Family

N/A BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

N/A BALL VALVES

Dimensions

Overall Length

N/A 5.63 in143 mm

Overall Width

N/A 2.76 in70 mm

Overall Height

N/A 4.35 in110.5 mm