Print Back
Unit of Measure

Specifications

Type

N/A Ball Valve

Material Ball Seal

N/A Polyacetal (Standard)

Material Spindle Seal

N/A FPM (Floroelastomer) (standard)

Nom Size

N/A 25

Model Code Description

N/A SEAL KIT KHB-25NPT/SAE-XX14

BUn

N/A EA

Material O-Ring

N/A Fluoroelastomer (FPM) (Standard)

Division

N/A ACCESSORIES

Product Group Family

N/A SEAL KITS

Product

N/A ACCESSORIES / MISC