HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Accessories
>
Inline Valves
>
Ball Valves-High Pressure (=3000 PSI)
>
Spare Parts Ball Valves
> Part Number 2061476
Part Number 2061476, Spare Parts Ball Valves
List Price
QUOTE
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Ball Valve
Material Ball Seal
N/A
Polyacetal (Standard)
Material Spindle Seal
N/A
FPM (Floroelastomer) (standard)
Model Code Description
N/A
SEAL KIT KHB3K-16NPT/SAE-XX14
BUn
N/A
EA
Material O-Ring
N/A
Fluoroelastomer (FPM) (Standard)