Print Back
Unit of Measure

Specifications

Type

N/A Ball Valve

Model Code Description

N/A LOCKING DEVICE KHP, KHF3/6 - 32/40/50

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

N/A BALL VALVES