Print Back
Unit of Measure

Specifications

Type

N/A Ball Valve

Model Code Description

N/A HANDLE KIT OFS STL SW17 16X

BUn

N/A EA

Handle Codes

N/A offset Steel

Material Handle

N/A Steel

Division

N/A ACCESSORIES

Product Group Family

N/A BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

N/A BALL VALVES