Print Back
Unit of Measure

Specifications

Model Code Description

N/A KH4-12SAE-X-1114-12X-A

Connection Type

N/A SAE

Port Size

N/A 12

Operating Pressure [Max]

N/A 6000 psi

Material Body

N/A Carbon Steel

Material Spindle and Ball

N/A Carbon Steel

Material Ball Seal

N/A Polyacetal (Standard)

Material O-Ring

N/A Fluoroelastomer (FPM) (Standard)

Connection Standard

N/A SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing

Type

N/A Ball Valve

Flow Direction

N/A 2-Way

Housing Type

N/A Block Housing

Nominal Size

N/A 12

Ball Plating

N/A Chrome Plated

Spindle Plating

N/A Zinc Plated

Material Spindle Seal

N/A FPM (Floroelastomer) (standard)

Valve Operator

N/A Handle

Material Handle

N/A Aluminum

Material Housing

N/A Carbon Steel

Housing Surface Plating

N/A Zinc Plated

Note for Maximum Pressure

N/A Dependent upon valve and seal materials selected.

Weight

N/A 4.3 kg9.5 lb

Handle Codes

N/A Offset Aluminum

Operating Temperature [Min]

N/A 14 ºF

Operating Temperature [Max]

N/A 176 ºF

Industry Standards/Certifications

N/A International Organization for Standardization (ISO)

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

N/A BALL VALVES

Dimensions

Connection Size

N/A 3/4 -16 UNF

Dimension A

N/A 7.20 in183 mm

Dimension H1

N/A 3.11 in79 mm

Dimension H2

N/A 0.55 in14 mm

Dimension H3

N/A 2.36 in60 mm

Dimension H4

N/A 1.22 in31 mm

Dimension L1

N/A 135 mm

Dimension SQ

N/A 0.55 in14 mm