Print Back
  • 1/4" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 7250 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

N/A KHB-16SAE-1134-11X-A

Connection Type

N/A SAE

Port Size

N/A 16

Operating Pressure [Max]

N/A 6000 psi

Material Body

N/A Carbon Steel

Material Spindle and Ball

N/A Carbon Steel

Material Ball Seal

N/A Polytetrafluoroethylene (PTFE) (1500 psi Max)

Material O-Ring

N/A Fluoroelastomer (FPM) (Standard)

Connection Standard

N/A SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing

Type

N/A Ball Valve

Flow Direction

N/A 2-Way

Housing Type

N/A Block Housing

Nominal Size

N/A 16

Ball Plating

N/A Chrome Plated

Spindle Plating

N/A Zinc Plated

Valve Operator

N/A Handle

Material Handle

N/A Aluminum

Material Housing

N/A Carbon Steel

Housing Surface Plating

N/A Zinc Plated

Note for Maximum Pressure

N/A Dependent upon valve and seal materials selected.

Weight

N/A 0.75 kg1.65 lb

Handle Codes

N/A Straight Aluminum

Operating Temperature [Min]

N/A 14 ºF

Operating Temperature [Max]

N/A 176 ºF

Industry Standards/Certifications

N/A International Organization for Standardization (ISO)

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

N/A BALL VALVES

Dimensions

Connection Size

N/A 3/4-16 UNF

Tube Size

N/A -8

Dimension A

N/A 6.88 in175 mm

Dimension B

N/A 1.50 in38 mm

Diameter D

N/A 0.63 in16 mm

Dimension H

N/A 2.48 in63 mm

Dimension H1

N/A 1.77 in45 mm

Dimension H2

N/A 0.43 in11 mm

Dimension H3

N/A 0.75 in19 mm

Dimension H4

N/A 2.01 in51 mm

Dimension L

N/A 3.27 in83 mm

Dimension SQ

N/A 0.47 in12 mm