Print Back
  • 1/2" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 6000 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

N/A KHB-25F3-1314X-12X-A

Connection Type

N/A SAE

Port Size

N/A 25

Operating Pressure [Max]

N/A 5000 psi

Material Body

N/A Carbon Steel

Material Spindle and Ball

N/A Stainless Steel

Material Ball Seal

N/A Polyacetal (Standard)

Material O-Ring

N/A Fluoroelastomer (FPM) (Standard)

Connection Standard

N/A Standard Pressure Series, Code 61 SAE J518 Four Bolt Split Flange Type

Type

N/A Ball Valve

Mounting Type

N/A Flange

Flow Direction

N/A 2-Way

Housing Type

N/A Block Housing

Flange Dash Size

N/A -16

Material Split Flange

N/A Without Split Flanges

Valve Operator

N/A Handle

Material Handle

N/A Aluminum

Material Housing

N/A Carbon Steel

Housing Surface Plating

N/A Zinc Plated

Note for Maximum Pressure

N/A Dependent upon valve and seal materials selected.

Weight

N/A 2.3 kg5.1 lb

Handle Codes

N/A Offset Aluminum

Operating Temperature [Min]

N/A 14 ºF

Operating Temperature [Max]

N/A 176 ºF

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

N/A BALL VALVES

Dimensions

Connection Size

N/A F3

Nominal Flange Size

N/A 1 in

Dimension A

N/A 7.20 in183 mm

Dimension B

N/A 2.24 in57 mm

Dimension C

N/A 0.31 in8 mm

Diameter D

N/A 0.98 in25 mm

Diameter D1

N/A 1.75 in44.45 mm

Diameter D2

N/A 1.50 in38 mm

Dimension H

N/A 3.23 in82 mm

Dimension H1

N/A 2.52 in64 mm

Dimension H2

N/A 0.43 in11 mm

Dimension H3

N/A 1.12 in28.5 mm

Dimension H4

N/A 3.74 in95 mm

Dimension L

N/A 6.95 in176.5 mm

Dimension SQ

N/A 0.55 in14 mm