Print Back
  • 1/4" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 7250 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

KHB-16NPT-1334-11X-A-L

Connection Type

NPT

Port Size

16

Operating Pressure [Max]

6000 psi

Material Body

Carbon Steel

Material Spindle and Ball

Stainless Steel

Material Ball Seal

Polytetrafluoroethylene (PTFE) (1500 psi Max)

Material O-Ring

Fluoroelastomer (FPM) (Standard)

Connection Standard

ANSI/ASME 1.20.1 Taper Pipe Thread

Type

Ball Valve

Flow Direction

2-Way

Housing Type

Block Housing

Nominal Size

16

Valve Operator

Handle

Material Handle

Aluminum

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Locking Device Option

Locking Device

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

0.75 kg1.65 lb

Handle Codes

Straight Aluminum

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

Industry Standards/Certifications

American National Standards Institute (ANSI)/American Society of Mechanical Engineers (ASME)

BUn

EA

Division

ACCESSORIES

Product Group Family

BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

BALL VALVES

Dimensions

Connection Size

1/2 NPT

Dimension A

6.88 in175 mm

Dimension B

1.50 in38 mm

Diameter D

0.63 in16 mm

Dimension H

2.48 in63 mm

Dimension H1

1.77 in45 mm

Dimension H2

0.43 in11 mm

Dimension H3

0.75 in19 mm

Dimension H4

2.01 in51 mm

Dimension L

3.27 in83 mm

Dimension SQ

0.47 in12 mm

Pipe Size

1/2 in

Pipe Diameter

0.840 in