Print Back
  • 1/2" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 6000 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

N/A KHM-50F6-1114X-16X-A-LS

Connection Type

N/A SAE

Port Size

N/A 50

Operating Pressure [Max]

N/A 6000 psi

Material Body

N/A Carbon Steel

Material Spindle and Ball

N/A Carbon Steel

Material Ball Seal

N/A Polyacetal (Standard)

Material O-Ring

N/A Fluoroelastomer (FPM) (Standard)

Connection Standard

N/A High Pressure Series, Code 62 SAE J518 Four Bolt Split Flange Type

Type

N/A Ball Valve

Mounting Type

N/A Flange

Flow Direction

N/A 2-Way

Housing Type

N/A Forged Housing

Flange Dash Size

N/A -32

Ball Plating

N/A Chrome Plated

Spindle Plating

N/A Zinc Plated

Material Split Flange

N/A Without Split Flanges

Valve Operator

N/A Handle

Material Handle

N/A Steel

Material Housing

N/A Carbon Steel

Housing Surface Plating

N/A Zinc Plated

Locking Device Option

N/A Locking Device with 5 amp Limit Switch, Available for sizes 20-50 (Not available with PTFE Spindle Seals)

Note for Maximum Pressure

N/A Dependent upon valve and seal materials selected.

Weight

N/A 10.2 kg22.5 lb

Handle Codes

N/A offset Steel

Operating Temperature [Min]

N/A 14 ºF

Operating Temperature [Max]

N/A 176 ºF

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

N/A BALL VALVES

Dimensions

Connection Size

N/A F6

Nominal Flange Size

N/A 2 in

Dimension A

N/A 12.01 in305 mm

Dimension B

N/A 4.13 in105 mm

Dimension C

N/A 0.50 in12.6 mm

Diameter D

N/A 1.89 in48 mm

Diameter D1

N/A 3.13 in79.4 mm

Diameter D2

N/A 2.64 in67 mm

Dimension H

N/A 5.18 in131.5 mm

Dimension H1

N/A 4.43 in112.5 mm

Dimension H2

N/A 0.47 in12 mm

Dimension H3

N/A 2.07 in52.5 mm

Dimension H4

N/A 6.46 in164 mm

Dimension L

N/A 12.4 in315 mm

Dimension SQ

N/A 0.67 in17 mm