Print Back
Replacement Element for Parker Finite® 4CJEK
Unit of Measure

Specifications

Type

N/A Compressed Gas Filtration

Style

N/A Cartridge

Seal Material

N/A FKM

Material

N/A Pleated Synthetic Microglass

Use With

N/A Parker Finite® J-Series Housings

Operating Temperature [Max]

N/A 149 ºC300 ºF

Efficiency

N/A 99.995 %

Filter Rating

N/A 0.01 µm

Operating Pressure [Max]

N/A 5.2 bar75 psi

Dimensions

Height

N/A 16.6 in422 mm

Application

Application

N/A CNG and Compressed Air Filtration