
Model Code Description |
N/A SB600-4A1/112S-345C |
Type |
N/A Bladder Accumulator |
Connection Type |
N/A SAE (ANSI B1.1) |
Seal Material |
N/A Buna N (NBR) |
Weight |
N/A 15 kg33 lb |
Material |
N/A Carbon Steel |
Series |
N/A SB600 |
Connection Size |
N/A 1 5/8-12 UN (SAE-20) |
Connection Gender |
N/A Female |
Repairable |
N/A Standard (Bottom Repairable) |
Valve Material |
N/A Carbon Steel gal |
Bladder Compound |
N/A Buna N (NBR) |
Country of Installation |
N/A USA |
Medium |
N/A Mineral Oil |
Flow |
N/A 160 gpm |
Volume Capacity |
N/A 1 gal4 L |
Short Description |
N/A Type SB 600 Bladder Accumulator, Standard |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A BLADDER ACCUMULATORS |
Product |
N/A BLADDER ACCUMULATORS |
|
N/A
Some common applications of bladder accumulators are: |
|
N/A
HYDAC bladder accumulators can be installed in any orientation depending upon the application. When installing vertically or at an angle, the fluid port must be at the bottom. On certain applications listed below, specific positions are preferable: |